IESNA:LM-63-2002
[TEST]P1445012
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (4000K-72W-T5)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 40% (72W)
[MORE]OPTICS - TYPE 5
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]12055
TILT=NONE
1 28062 1 181 25 1 2 0.29 0.35 0
1 1 71.6
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
1532.4 1533.1 1535.5 1539.6 1545.3 1551.8 1559.2 1567.3 1576.8 1587.1
1598.3 1610.7 1623.3 1635.5 1649.1 1662.3 1676.8 1692.4 1708.5 1725.1
1743.2 1761.6 1781 1801.6 1823.3 1845.9 1869.4 1893.6 1919 1944.8
1971.2 1998 2024.7 2051.2 2078 2106.3 2134.2 2162.3 2190.6 2218.5
2246.1 2273.2 2301.5 2329 2355.9 2382.9 2410 2437.9 2466.4 2495.8
2525.8 2556.6 2588.2 2619.8 2651.6 2681.9 2710.5 2737.6 2762.9 2785.8
2806.3 2823.1 2836.2 2847.7 2858 2868.1 2873.9 2873.9 2847.4 2762.5
2583.6 2300.7 2005.9 1693.5 1332.3 882.2 456.1 330.1 211 91.9
76.3 65.3 55.6 46.6 38.5 30.4 22.4 15.1 8.7 3.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1532.4 1532.8 1534.9 1538.6 1544 1550.3 1557.3 1565.4 1574.7 1585.2
1596.5 1608.6 1620.5 1632.9 1646 1659.5 1674.6 1690.3 1705.7 1722.1
1739.6 1757.9 1777.1 1797.4 1818.5 1840.4 1862.8 1885.8 1909.1 1932.5
1956 1980.2 2004.4 2029.2 2053.9 2078.4 2103.7 2129.3 2155.9 2182.5
2210.2 2238.5 2267.4 2297.5 2328.4 2359.3 2391.9 2426.4 2460.4 2496.3
2531.1 2567.3 2604.2 2640.4 2676.5 2709.5 2742.3 2773.1 2802.2 2829.2
2853.6 2875.8 2894.2 2910.9 2924.5 2936 2946.9 2954.6 2953 2930.7
2866.2 2720.8 2482.9 2173 1834.9 1466.5 1029.2 553.7 398 247.8
97.7 80.4 68 56.7 46.5 38.1 29.6 21.2 13.7 5.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1532.4 1533.1 1534.8 1538 1542.9 1549 1556.4 1564.9 1573.8 1583.8
1595.3 1608 1620.9 1634.5 1648.2 1662.3 1676.9 1693 1709.2 1726.1
1743.2 1760.5 1778.9 1797.8 1817.4 1838 1859.3 1880.8 1903 1926
1949.5 1974 1998.3 2023.9 2049 2074.8 2101.2 2128.1 2155.1 2181.8
2208.6 2236.2 2264.5 2293.2 2322.2 2352 2382.8 2414.8 2447.2 2481.3
2515.4 2550.6 2587.6 2625.3 2663.6 2702.7 2742.8 2782.8 2823.6 2865.5
2906.5 2946.3 2985.2 3023.2 3057.9 3091.5 3121.4 3147 3168.7 3182.9
3188.2 3180.8 3155.5 3093.8 2958.3 2710.4 2375.8 2013.3 1573.6 1020.8
520.8 376.7 238.4 100 78.4 59.8 44.9 32.7 20.5 8.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1532.4 1532.8 1534.4 1537 1541.9 1547.3 1554.5 1562.8 1572 1582.1
1593.4 1606.3 1619.9 1634.7 1649.5 1665.2 1680.7 1697 1713.2 1730
1747.2 1764.9 1782.8 1802 1821.5 1842.4 1863.5 1885.5 1907.8 1931.3
1955 1979.5 2004.2 2028.6 2053.7 2079 2104.9 2131.3 2157.7 2184.4
2211.5 2238.6 2266.9 2295.6 2324.6 2353.4 2383.4 2414.7 2446.7 2479.7
2512.8 2546.8 2583.1 2618.9 2657.3 2695 2734.8 2776.6 2819 2861.8
2906.5 2950.9 2996.6 3042.7 3088.2 3133 3176 3215.9 3251 3277.2
3294 3300.9 3291.1 3256.7 3183.4 3053.1 2843.8 2537.5 2088 1591.1
1036.1 524.4 377 239.7 102.5 84.5 67.9 49.9 40 30.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1532.4 1532.9 1533.8 1536.6 1540.9 1545.8 1552.2 1560.4 1569.5 1579.9
1591.5 1603.8 1617.1 1631.1 1646.1 1661.6 1677.8 1694.9 1711.7 1729.3
1747.3 1765.8 1785.7 1805.7 1826.1 1847.7 1869.3 1890.8 1912.7 1934.7
1957.2 1979.8 2002.7 2026.9 2050.9 2075.5 2100.9 2126.6 2152 2177.6
2203.7 2230.6 2257.6 2285.7 2313.8 2342.3 2372.2 2403.2 2433.9 2465.8
2497.4 2531 2565.1 2599.1 2633.6 2667.9 2703.1 2737.9 2772.4 2807
2840.2 2873.1 2904.8 2937.4 2967.9 2997.2 3022.5 3043.4 3057.9 3066.3
3069.6 3048.8 2995.6 2904.6 2777.2 2609.9 2412 2168.9 1830.9 1358.4
822.5 404.1 297.9 195 92.1 69.9 51.4 37.7 24.3 10.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1532.4 1532.7 1533.2 1535.8 1539.9 1544.9 1550.8 1558.3 1567.1 1577
1588.1 1600.5 1613.7 1627.8 1642.1 1656.8 1672.6 1688.7 1705.4 1722.9
1741.4 1760.1 1779.7 1800.2 1821.1 1842.9 1864.4 1886.4 1909 1931.7
1955.2 1978.1 2002.7 2026.4 2049.7 2073 2097.3 2120.8 2145.3 2170.8
2196.4 2223 2250.1 2278.3 2307.3 2337.5 2368.7 2401 2433.8 2466.8
2500.2 2533 2565.5 2596.8 2627.3 2655.9 2683 2708 2730.2 2748.7
2764.4 2778.4 2788.4 2793.7 2794.8 2794.3 2788.7 2778.6 2762.1 2716.9
2623.2 2477.8 2292.1 2092.7 1911.3 1709.5 1406.4 946.5 490.6 354.7
222.4 90.1 76.7 64.9 54.1 44.2 35.5 26.8 18.1 9.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1532.4 1531.6 1532.3 1534.8 1538.7 1543.5 1549.4 1556.6 1565.9 1575.3
1586.6 1598.5 1611.2 1624.4 1638.2 1652.9 1668.8 1684.6 1701.4 1718.8
1737.3 1755.9 1776 1796.5 1818.1 1840.9 1864 1887.5 1911.9 1937.4
1963.7 1990.1 2016.1 2042.9 2069 2096 2122.7 2149.2 2176.7 2204.6
2232.2 2259.9 2286.4 2312.2 2337 2361.2 2385.8 2411.2 2435 2458.7
2482.5 2507.3 2532.9 2557.2 2581.3 2605 2627.8 2648.1 2665.5 2681.7
2694.4 2704.3 2709.9 2710.2 2705.9 2698.3 2687 2668.5 2611.6 2492.1
2317.7 2101.8 1904.8 1752.9 1562.2 1193.7 825.1 457.1 196.8 155
113.2 72.3 61.8 52.3 43.3 34.9 27 19.2 13.4 7.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1532.4 1531.7 1532.3 1534.7 1538.7 1544.1 1549.8 1557.3 1566.8 1576.5
1587.9 1600.6 1614 1627.8 1642.5 1657.1 1672.8 1688.9 1706 1724.1
1743.1 1762.7 1783.1 1804.5 1826.4 1849.2 1872.2 1895.6 1918.7 1942.2
1966.2 1990 2014.7 2038.5 2062.3 2085.9 2110.2 2134.8 2158.9 2183.9
2209.5 2236.4 2263.5 2291.8 2320.8 2350.2 2380.9 2411.7 2443.7 2475.3
2506.8 2537.8 2569.7 2601 2630.9 2658.1 2685.4 2709.9 2731.8 2752
2769.2 2784.1 2795 2803.5 2808.6 2809.5 2805.4 2796.6 2778.5 2733.3
2641.5 2497.4 2308.4 2104.4 1916.8 1718.6 1429.4 1035.1 640.9 249.4
192.6 135.9 79.1 66.7 55.4 45.1 35.7 27.1 19.2 13.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1532.4 1531.7 1532.6 1535 1539 1545.1 1551.4 1558.7 1568.4 1579.6
1591.7 1604.7 1618.8 1634.1 1649.1 1665.3 1682 1699.8 1717.4 1735.6
1754.4 1773.3 1793.6 1813.9 1835.3 1856.3 1878 1900 1922.9 1945.7
1969.1 1992.6 2016.7 2041.3 2066 2091 2117.3 2143.3 2168.7 2195
2221.5 2247.7 2274.8 2302.2 2329.5 2357.4 2385.8 2415.8 2446.9 2478.3
2509.4 2541.8 2575.1 2608.4 2642.8 2677.6 2712.3 2746.6 2781 2814.7
2846.8 2880 2910.8 2941.8 2972.6 3001.2 3026.8 3047.8 3064.5 3072.7
3071.3 3046.7 2982.3 2874.5 2733.9 2555 2357.8 2122.9 1797.4 1340.8
884.2 431.9 192.3 151.1 109.9 69.1 49.6 35.8 24.8 17.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1532.4 1532.3 1533.3 1535.9 1540.3 1546.5 1554 1562.6 1572 1583.3
1596.1 1610.3 1625 1640.5 1657.1 1674.1 1691.5 1708.5 1726 1744
1761.9 1779.2 1798.2 1817.3 1837.3 1857.9 1879 1901 1923.7 1947.3
1971.1 1995.6 2020.5 2045.4 2069.8 2095.4 2121.3 2147.6 2174 2200.1
2227.4 2254.7 2283 2311.7 2340.1 2369.3 2399 2430.1 2460.6 2492.3
2525.8 2559.6 2595.3 2630.2 2665.9 2704.4 2743.2 2782.8 2823.8 2865.5
2907.8 2949.3 2990.4 3028.3 3065 3102.5 3140.1 3174.8 3202.3 3224.2
3236.7 3234.6 3201.3 3129 3019 2872.4 2655.9 2350.3 1943.6 1470.8
995 524.1 212 165.4 118.9 72.6 56.9 40.4 25.1 17.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1532.4 1532.6 1534.1 1537.2 1541.9 1548.2 1556.1 1565.5 1576.1 1587.4
1599.7 1613.5 1628.7 1644.9 1661.3 1677.6 1695.1 1712.4 1729.2 1746
1762.9 1780.5 1799 1818.7 1838.9 1858.8 1879.3 1900.5 1921.9 1944.4
1966.9 1990.6 2014.4 2038.9 2063.5 2089.4 2116 2143 2169.9 2196.3
2223.8 2250.1 2278.8 2307.4 2336.5 2366.6 2397 2429.2 2461.9 2494
2527.6 2563.1 2598.2 2634 2670 2707.7 2746.5 2784.2 2820.3 2855
2888.6 2922.3 2954.7 2984.9 3013.4 3038.3 3061.6 3080.3 3068.3 3040.2
3025.1 2983.3 2913.2 2825 2679.4 2462.4 2166.4 1799.4 1359.6 919.8
481.5 221.2 168.8 116.3 64.3 46.5 31.1 19.4 13.7 8.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1532.4 1532.9 1534.7 1538 1543.3 1549.8 1558.2 1568 1578.7 1590.3
1603.1 1617.3 1632.1 1647.2 1663.1 1679.1 1695.6 1712.1 1729.2 1746.4
1764 1782.6 1802 1821.2 1842 1862.5 1884.3 1906 1928.1 1950.9
1974.5 1998.7 2023 2047.9 2072.8 2097.2 2122.3 2147 2173 2199.6
2227.3 2256.2 2284.7 2314.3 2344.9 2376 2408.3 2442.3 2476.6 2511.2
2547.5 2585.7 2622 2654.7 2683.1 2708.9 2735.2 2760 2783.4 2801.4
2816.2 2830.5 2844.1 2856.4 2867.4 2865.8 2830.4 2807.8 2794.2 2739.3
2636.2 2478.8 2238.1 1943.9 1639.2 1247.6 856.1 468 197.5 153.9
110.4 66.9 54.7 43.6 33.6 24.5 17.4 10.2 3.1 2.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1532.4 1533.2 1535.6 1539.3 1544.8 1551.9 1560.3 1569.9 1581 1592.9
1606.2 1620.7 1635.5 1650.6 1666.3 1682 1698.5 1715 1732 1750.1
1768.4 1787.1 1806.8 1827 1848.4 1870 1893.5 1916.7 1942.3 1967.7
1994.5 2021.6 2048.9 2076.6 2104.3 2133.3 2162.3 2191.2 2219.8 2248.8
2275.8 2303.1 2329.7 2355.9 2382.1 2408.9 2435 2460.5 2487.3 2516.1
2544.3 2573.5 2601.1 2624 2641 2658.5 2678.2 2698.9 2713.4 2723.5
2736.1 2748.5 2758.6 2766.9 2768.5 2742.5 2719.5 2705.3 2659.3 2538.8
2328.1 2025.3 1750.8 1470.3 1102 733.7 371.2 272.2 173.2 76.6
63.2 52.6 43.2 34.3 26.5 18.9 13 7.2 1.4 1.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1532.4 1533.5 1535.8 1540.2 1545.9 1553.1 1562.1 1572.3 1583.5 1595.9
1609.7 1624.7 1640.6 1656.2 1672.9 1689.7 1706.6 1724 1741.8 1759.4
1778 1797.3 1817.3 1838.6 1860.2 1882.2 1905.1 1927.9 1951.2 1975.3
1999.8 2024.6 2049.5 2074.5 2099.1 2124.9 2150.9 2177.2 2204.3 2231.5
2260.1 2288.9 2319.1 2349.3 2380.4 2412 2445 2478.4 2512.9 2548.5
2584.5 2620.5 2655.6 2688.2 2717.8 2743.3 2768.3 2792.8 2816.5 2834
2848.7 2863 2876.1 2888.4 2898.8 2894.9 2856 2831.8 2811 2750.4
2650.2 2492 2247.4 1949.3 1645.4 1255.4 865.4 478.7 207 160.6
114.1 68.4 55.8 44.7 34.3 25 17.6 10.2 2.8 2.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1532.4 1533.9 1536.7 1541 1546.9 1554.6 1563.7 1574.1 1585.8 1598.9
1613.4 1629.2 1645.9 1663.8 1681.6 1700 1718.4 1736.9 1755.1 1773.7
1793.6 1813.2 1833.9 1855.6 1877.6 1899.6 1922.9 1946 1969.8 1994.3
2018.6 2043 2067.6 2093.4 2119.6 2146.3 2173.2 2200.3 2227.8 2255.9
2284.6 2313.4 2341.9 2370.9 2400.9 2432.1 2462.7 2493.7 2525.8 2558
2592 2626 2660.1 2695.6 2731.6 2767.9 2805.9 2842.8 2880.8 2916.7
2950.3 2984.6 3017.1 3047 3074.4 3098.6 3117.5 3128.2 3106.8 3070.9
3047.2 2995.4 2920.6 2818.3 2660.9 2423 2106.1 1738.5 1301.7 864.8
431.2 193.8 150.2 106.5 63.2 45.1 29.8 21.4 13.1 4.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1532.4 1534.2 1537.2 1541.8 1547.9 1555.3 1564.4 1574.7 1586.9 1600.6
1615.4 1631.5 1648.6 1667.1 1686.1 1705.9 1726.1 1746.4 1766.5 1787.1
1807.2 1827.9 1849.8 1871.7 1894.5 1917.7 1941.3 1964.7 1989.9 2014.5
2039.7 2063.7 2089.3 2114.7 2141.1 2167.4 2193.5 2219.9 2247.1 2275
2302.8 2331.6 2360.1 2389.9 2420 2451.1 2482.5 2514.2 2546.3 2579.6
2612.8 2647 2681.9 2717.7 2754 2791.1 2828.8 2866.6 2905.1 2945.2
2984.7 3024.6 3061 3094 3125.2 3155.6 3184.6 3207.2 3224.9 3236.6
3238.2 3222.6 3173.3 3083.6 2955 2783.4 2530.6 2186.3 1737.9 1268.7
799.6 338.1 145.6 120.3 95 69.6 54.2 38.1 26 13.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1532.4 1534.4 1537.4 1542.1 1548.3 1555.8 1564.4 1575.2 1587.8 1600.9
1615.4 1631.1 1647.9 1666.1 1684.8 1704.4 1725.4 1745.7 1766.9 1788
1809.8 1832.2 1855 1878.7 1902 1925.5 1949.2 1972.7 1997.4 2021.6
2046.3 2071 2096.7 2122.6 2148.2 2174.4 2199.8 2225.7 2252.4 2278.9
2306.4 2333.6 2361.9 2391.7 2421.3 2451.5 2481.6 2511.8 2542.9 2574.2
2606 2637.2 2668.6 2700.1 2732.4 2763.7 2794.1 2824.8 2855 2883.7
2911.6 2939.6 2968.3 2994.1 3019.1 3040.8 3058 3072.5 3081.9 3079
3058.6 3007.6 2912.7 2769.6 2594.9 2382.8 2151.7 1872.7 1483.5 1077.4
671.4 266.3 140.8 114.3 87.8 61.4 44.1 31.9 21.9 12
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1532.4 1534.6 1537.6 1542.7 1548.8 1556 1564.5 1575.7 1587.3 1600
1613.7 1629 1645.4 1662.3 1680.5 1699.1 1718.5 1738.9 1759.6 1780.4
1802.1 1825.1 1848.4 1871.3 1895.1 1919.9 1944.5 1968.9 1994.1 2019.6
2044.8 2069.4 2094.9 2120.3 2145.9 2171.1 2196.7 2223.3 2249.6 2277
2304.4 2331.8 2360 2389.8 2419.8 2451.7 2483.3 2514.9 2546 2576.8
2607 2637 2665.6 2692.2 2716.9 2740 2760.6 2778.8 2794.2 2807.2
2819 2828.4 2834.7 2837.3 2838.7 2834.5 2827.1 2812.6 2776.9 2699.2
2558.1 2365 2146.1 1934.2 1733.1 1481.5 1088.5 695.5 308.1 142.9
119.4 95.8 72.4 61 50.8 41.1 32.2 24 16.6 9.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1532.4 1533.6 1536.7 1541.4 1547.9 1554.9 1563.2 1574 1585.3 1597
1610.8 1625.9 1641.6 1658.6 1676 1694.2 1712.9 1732.8 1752.6 1773.2
1794.7 1816.9 1839.5 1863.1 1887.2 1911.9 1937.8 1963.5 1990.7 2017.7
2044.8 2072.6 2100.2 2127.9 2156.1 2184.2 2212.8 2241.5 2270 2298.1
2325.1 2351.2 2377.1 2403.4 2430.6 2456.9 2480.8 2504.6 2528.9 2553.8
2579 2601.8 2624.9 2646.5 2665.7 2684 2700.6 2714.4 2727.8 2739
2747.5 2751 2751.9 2751 2744.2 2732.1 2714.8 2672.8 2573.1 2404.3
2181.4 1958.7 1772.7 1591.9 1345.2 959.4 543.9 390.4 242.3 94.2
78.8 67.3 57.2 48 39.8 31.7 23.5 16 9.4 3.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1532.4 1533.4 1536.8 1541.5 1547.6 1554.8 1563.3 1573.7 1584.9 1597.1
1610.6 1625.9 1642.1 1659.2 1676.9 1695.5 1714.5 1734 1754.6 1775.4
1797 1818.7 1841.7 1865.5 1889.2 1913.1 1936.8 1960.9 1985.5 2010.1
2034.4 2059.1 2083 2107.8 2132.4 2157.8 2183.1 2209.2 2235.5 2262
2289.2 2317.2 2346.5 2376.7 2407.7 2439.3 2472.5 2504.2 2536.3 2567.7
2598.9 2629 2658.4 2684.7 2709.7 2732.5 2753.2 2770.6 2785.2 2797.2
2807.4 2817.2 2822.8 2824.2 2822.5 2816.2 2806.4 2789.2 2748.5 2661.1
2513.8 2312.3 2092.6 1883.6 1680.1 1416.9 1025.8 573.5 415.6 257.8
100 82.3 69.8 58.7 48.5 39.8 31.2 22.5 15.1 6.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1532.4 1533.2 1536.4 1541.1 1547.3 1554.4 1563 1573.1 1584.3 1596.9
1610.9 1626.2 1642.1 1659.2 1677.5 1696.5 1715.6 1735.2 1755.3 1775.6
1796.6 1818.1 1839.8 1861.7 1883.8 1906.7 1929.4 1952.3 1975.9 2000.3
2024.2 2048.2 2072.2 2097.8 2123.2 2149.6 2176.1 2203.1 2230.3 2258
2286.4 2314.9 2344.1 2373 2402.2 2432.4 2463.1 2494.2 2525.3 2557
2589.8 2622.6 2655.2 2687 2720.8 2753.1 2784.9 2815.6 2846.3 2875.8
2905.2 2933.6 2960.7 2985.9 3009 3028.5 3045 3057 3063.9 3059.5
3040.2 2987.3 2899.5 2765.5 2592.8 2380.1 2135.4 1840.7 1445.3 958.2
525.9 380.1 243.1 106 81.9 61.4 44.8 32.4 20.1 7.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1532.4 1533.5 1536.5 1541.4 1547 1554.1 1562.8 1572.9 1583.5 1596.1
1609.2 1624 1639.5 1656 1673.3 1690.9 1708.9 1727.6 1746.5 1764.9
1784.3 1803.4 1824.1 1845.3 1866.1 1887.6 1910.4 1932.9 1956.9 1982
2007.3 2032.8 2058.4 2085.1 2111.7 2139.7 2167.2 2194.8 2223 2250.7
2279.1 2307.5 2337.1 2365.7 2395.8 2426 2457 2489.3 2522.2 2555.5
2589.3 2624 2659.5 2695.3 2732.9 2772 2812.2 2851 2891.7 2932.2
2973.5 3015.1 3057.3 3099 3140.9 3180.3 3217.8 3249.8 3276.5 3295
3300.9 3289.7 3258.8 3195.5 3091.3 2922.8 2680.6 2332.5 1866.6 1340.4
811.5 382.3 246.9 119.7 96.6 80.1 64.2 45.2 36.3 27.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1532.4 1533.5 1536.3 1540.8 1546.9 1553.7 1561.8 1570.7 1581 1592.7
1605.5 1619.2 1633.9 1649.5 1664.9 1680.5 1697 1713.6 1731 1748.9
1766.3 1784.9 1804.3 1824.6 1845.5 1866.3 1888.9 1912.2 1935.6 1960.3
1985.7 2011 2036.5 2062.3 2088.2 2115.1 2143.1 2170.2 2198.4 2226
2255 2283.7 2313.3 2343.2 2373.2 2403.9 2435.4 2467.5 2500.8 2534.9
2570 2605.9 2642.8 2681.2 2718.7 2758 2798.3 2838 2879 2918.8
2958.6 2998.4 3037.2 3074.5 3111.8 3146.1 3178 3203.9 3223.7 3233.3
3233.1 3218.1 3180.6 3101.8 2945.9 2688.5 2357.7 1976.4 1504.1 950.6
488.8 350.7 224.4 98.1 77.5 58.7 44.1 31.7 19.5 7.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1532.4 1533.1 1536 1540.4 1546.1 1552.8 1560.9 1569.5 1578.8 1589.8
1601.8 1614.8 1628.1 1641.7 1655.7 1670 1685.1 1701.3 1717.8 1734.7
1751.7 1770.3 1789.5 1809.6 1830.2 1852.1 1874.4 1897.4 1920.6 1944.4
1968.4 1993.7 2018.9 2044.5 2069.2 2094.6 2119.8 2146.4 2173.5 2200.5
2228.9 2257.8 2288.1 2318.9 2349.5 2382.5 2415.3 2449.9 2485.3 2522.1
2558.8 2596.8 2634 2671.4 2708 2744.4 2778.2 2809.3 2838 2864.5
2888.6 2909 2927.5 2943 2957.8 2971.1 2983.8 2991.9 2990.9 2970.2
2909.7 2777.1 2539.9 2226 1872.6 1502.5 1076.6 596.8 430.4 265
99.6 83.8 70.8 58.8 48.3 39.4 30.6 21.7 13.8 5.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1532.4 1533.1 1535.5 1539.6 1545.3 1551.8 1559.2 1567.3 1576.8 1587.1
1598.3 1610.7 1623.3 1635.5 1649.1 1662.3 1676.8 1692.4 1708.5 1725.1
1743.2 1761.6 1781 1801.6 1823.3 1845.9 1869.4 1893.6 1919 1944.8
1971.2 1998 2024.7 2051.2 2078 2106.3 2134.2 2162.3 2190.6 2218.5
2246.1 2273.2 2301.5 2329 2355.9 2382.9 2410 2437.9 2466.4 2495.8
2525.8 2556.6 2588.2 2619.8 2651.6 2681.9 2710.5 2737.6 2762.9 2785.8
2806.3 2823.1 2836.2 2847.7 2858 2868.1 2873.9 2873.9 2847.4 2762.5
2583.6 2300.7 2005.9 1693.5 1332.3 882.2 456.1 330.1 211 91.9
76.3 65.3 55.6 46.6 38.5 30.4 22.4 15.1 8.7 3.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
